DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1872 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 10 µs, flat-ribbon cable

Image similar, may contain optional accessories
EL1872 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 10 µs, flat-ribbon cable

EL1872 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 10 µs, flat-ribbon cable

Signal LEDs
1, 3…15
Signal LEDs
2, 4…16
Input
1, 3…15
+24 V
+24 V
+24 V
Input
2, 4…16
0 V
0 V
0 V
Top view 
Contact assembly 
EL1872 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 10 µs, flat-ribbon cable

EL1872 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 10 µs, flat-ribbon cable

The EL1872 digital input terminal offers 16 channels in a very compact design. A 20-pin contact strip enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. The signal states of the channels are indicated by LEDs. The power contacts are connected through.

 

Special features:

  • input specification type 1/3
  • low delay due to fast 10 µs input filter
  • usable, for example, for inductive or capacitive sensors
  • direct connection of connectors with insulation displacement contacts

Product status:

regular delivery

Product information

Technical dataEL1872
Connection technologyflat-ribbon cable
SpecificationEN 61131-2, type 1/3
Number of inputs16
Nominal voltage24 V DC (-15%/+20%)
Rated currentmax. 1 A per connection pin
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filtertyp. 10 µs
Distributed clocks
Current consumption power contacts4 mA from the 24 V supply (no power contacts)
Current consumption E-bustyp. 100 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image16 inputs
Configurationno address or configuration setting
Special featuresalso available as ground switching
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-FRC
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringflat-ribbon cable connection
Connection cross-sectioncommon flat-ribbon cables, AWG28, spacing 1.27 mm
Connection cross-section AWGAWG28
Stripping length

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use