DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1512 | EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz

Image similar, may contain optional accessories
EL1512 | EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz

EL1512 | EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz

Signal LED 1
Signal LED 2
Power contact
+24 V
Power contact 0 V
Power contact PE
Input 1
Input 2
+24 V
0 V
PE
Top view 
Contact assembly 
EL1512 | EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz

EL1512 | EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz

The EL1512 EtherCAT Terminal is an up/down counter and transmits the counter value in an electrically isolated form to the higher-level automation device. When used as a single-channel up/down counter (32-bit), the pulse is set via the clock input; the counting direction is specified via the U/D input. Furthermore, the input can also be used as a gate input for triggering the counter. In 2-counter mode, two separate counters are available (Clock and Clock1 inputs), which can be parameterized as up or down counters. The signal states of the inputs are indicated by light emitting diodes. The EL1512 is particularly suitable for simple counting tasks such as the connection of a flow meter.

 

Special features:

  • suitable for simple counting tasks with counting frequencies up to 1 kHz, e.g., the connection of a flow meter
  • one up and down counter or two separate up or down counters

Product status:

regular delivery

Product information

Technical dataEL1512
Connection technology1 x up/down counter, 2 x up or down counter
SpecificationEN 61131-2, type 1, “0”: < 5 V DC, “1”: > 15 V DC, typ. 5 mA
Number of counters1 or 2
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1)
“1” signal voltage15…30 V (EN 61131-2, type 1)
Input currenttyp. 5 mA (EN 61131-2, type 1)
Counting frequencymax. 1 kHz
Distributed clocks
Current consumption power contactstyp. 14 mA + load
Current consumption E-bustyp. 130 mA
Counter depth32 bit
Electrical isolation500 V (E-bus/field potential)
Configurationno address setting, configuration via the EtherCAT master
Special featuresset counters
Weightapprox. 50 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1512EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz
ES1512EtherCAT Terminal, 2-channel digital input, counter, 24 V DC, 1 kHz, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use