![EL1417 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable](https://multimedia.beckhoff.com/media/el1417__web_preview.png)
The EL1417 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 32 channels, whose signal states are indicated by LEDs. The power contacts are connected through. With the EL1417, the reference ground for all inputs is the 0 V power contact.
Special features:
- configurable filter times
- tool-free connection by direct plug-in technique for solid wire conductors
- direct connection of multi-channel sensors in 1-wire connection technology in the smallest space
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | EL1417 |
---|---|
Connection technology | 1-wire |
Number of inputs | 32 |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | < 5 V DC |
“1” signal voltage | > 15 V DC |
Input current | typ. 3 mA |
Input filter | configurable (0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms) |
Distributed clocks | – |
Current consumption power contacts | typ. 5 mA |
Current consumption E-bus | typ. 60 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Weight | approx. 100 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable (see documentation) |
Approvals/markings | CE, UL |
Housing data | EL-24-2x16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use