DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1382 | EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms

Image similar, may contain optional accessories
EL1382 | EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms

EL1382 | EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms

Signal LED 1
Error LED 1
Signal LED 2
Error LED 2
Power contact
+24 V
Power contact 0 V
+Input 1
-Input 1
+Input 2
+24 V
0 V
-Input 2
Top view 
Contact assembly 
EL1382 | EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms

EL1382 | EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms

The EL1382 digital input terminal analyzes the input signal from thermistor sensors with the help of a current loop and a voltage of < 5 V. The EtherCAT Terminal contains two channels. The EL1382 is a monitoring device for thermal machine protection by PTC sensors and for the direct monitoring of motors, bearings and plants. In addition to the switching state, open circuit or short circuit is also detected. The LEDs display the signal states or any error states.

 

Special features:

  • suitable as a monitoring device for thermal machine protection, e.g., PTC sensors
  • direct monitoring of motors, bearings and plants
  • possibility to diagnose open circuit and short circuit

Product status:

regular delivery

Product information

Technical dataEL1382
Connection technology2-wire
Specificationthermistor PTC
Number of inputs2
Nominal voltage24 V (-15%/+20%)
“0” signal voltage≤ 1.5 kΩ
“1” signal voltage≥ 3 kΩ
Signal “0“ release≤ 1.5 kΩ
Signal “1“ excess temperature≥ 3 kΩ
Sensor voltage≤ 5 V
Diagnosticsopen-circuit monitoring > 12 kΩ, short-circuit diagnostic < 25 Ω
Input filter30 ms
Distributed clocks
Current consumption E-bustyp. 150 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresmonitoring device for thermal machine protection
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1382EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms
ES1382EtherCAT Terminal, 2-channel digital input, thermistor, 30 ms, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use