DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL1722 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts

Image similar, may contain optional accessories
EL1722 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts

EL1722 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts

Signal LED 1
Signal LED 2
Input 1
Input 2
Top view 
Contact assembly 
EL1722 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts

EL1722 | EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts

The EL1722 digital input terminal acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The direct connection of 120 V/230 V AC signals is possible. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes. The EL1722 has no power contacts. This makes it possible to create individual potential groups. The voltage between input 1 and input 2 must not exceed 230 V AC.

 

Special features:

  • direct connection of 120 V/230 V signals
  • for AC voltage
  • creation of individual potential groups is possible (no power contacts)

Product status:

regular delivery

Product information

Technical dataEL1722
Connection technology2-wire
Number of inputs2
Nominal voltage120/230 V AC
“0” signal voltage0…40 V
“1” signal voltage79…260 V
Input current> 3 mA, typ. 6 mA
Input filtertyp. 10 ms
Distributed clocks
Current consumption power contacts
Switching times10 ms
Current consumption E-bustyp. 90 mA
Electrical isolation500 V (E-bus/mains voltage); 3750 V AC, 1 min.
Configurationno address or configuration setting
Special featuresno power contacts
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL1722EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts
ES1722EtherCAT Terminal, 2-channel digital input, 120…230 V AC, 10 ms, without power contacts, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use