DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1300 | EtherCAT P coupler

Image similar, may contain optional accessories
EK1300 | EtherCAT P coupler

EK1300 | EtherCAT P coupler

Power
E-bus
Output for US
Input for
power contacts
Power contacts
Output for UP
Signal input EtherCAT P
Signal output EtherCAT P
EK1300 | EtherCAT P coupler

EK1300 | EtherCAT P coupler

Hannover Messe 2016: EtherCAT P

Hannover Messe 2016: EtherCAT P

The EK1300 EtherCAT P coupler integrates the EtherCAT Terminals into the EtherCAT P network. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image

 

Special features:

  • connection technology: 2 x P-coded M8 sockets
  • power supply via EtherCAT P connection
  • number of EtherCAT Terminals in the overall system: up to 65,535

 

The EK1300 has two P-coded M8 connections. The upper EtherCAT P interface is used to connect the coupler to the network, the lower P-coded M8 socket is used for optional continuation of the EtherCAT P topology. In addition, the EK1322 EtherCAT P junction or the EK1310 EtherCAT P extension can be used for extending or creating a line or star topology.

Since EtherCAT P integrates the power supply and the communication on a single line, an additional power supply for the coupler via the terminal points is no longer required. Depending on the application, the system and sensor supply US or the peripheral voltage for actuators UP can be bridged to the power contacts.

Product status:

regular delivery

Product information

Technical dataEK1300
Task within EtherCAT systemcoupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT P networks
Data transfer mediumEtherCAT P cable, shielded, to 100BASE-TX EtherCAT P networks
Bus interface2 x M8 socket, P-coded, shielded
Power supplyfrom EtherCAT P (24 V DC (-15 %/+20 %) for US and UP)
Total currentfrom EtherCAT P, max. 3 A per US and UP
Current consumption from US40 mA + (∑ E-bus current/4)
Current consumption from UPtyp. 4 mA
Current supply E-bus2000 mA
Current rating per portmax. 3 A per US and UP
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use