DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1521-0010 | 1-port EtherCAT fiber-optic junction

Image similar, may contain optional accessories
EK1521-0010 | 1-port EtherCAT fiber-optic junction

EK1521-0010 | 1-port EtherCAT fiber-optic junction

Status LEDs
EtherCAT junction SC Duplex
Top view 
EK1521-0010 | 1-port EtherCAT fiber-optic junction

EK1521-0010 | 1-port EtherCAT fiber-optic junction

The EK1521-0010 1-port EtherCAT junction with single-mode fiber-optic connection can be used in an EtherCAT Terminal segment at any position between EtherCAT Terminals and enables configuration of EtherCAT star topologies with 100BASE FX hardware (glass fiber). A modular EtherCAT star hub can be realized by using several EK1521-0010 units in a station.

 

Special features:

  • connection technology: 1 x single-mode fiber-optic connection via SC duplex
  • connection lengths: up to 20 km
  • can be used for configuring an EtherCAT star topology

 

The EK1521-0010 has an SC duplex socket and enables conversion from 100BASE-TX to 100BASE-FX hardware (glass fiber) in conjunction with an EtherCAT Coupler, e.g., EK1100. Distances of up to 20 km can be reached with the EK1521-0010 and the EK1501-0010 EtherCAT Couplers for single-mode glass fiber. Even cable redundant systems with optical fiber can be realized using the 1-port EtherCAT fiber-optic junction.

Product status:

regular delivery

Product information

Technical dataEK1521-0010
Task within EtherCAT systemcoupling of EtherCAT junctions via single-mode glass fiber
Data transfer mediumsingle-mode glass fiber 9/125 µm (SM)
Distance between stationsmax. 20,000 m (100BASE-FX)
Number of EtherCAT Terminals
Type/number of peripheral signals
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface1 x SC Duplex
Power supplyfrom E-bus
Current consumption 24 V DC
Current consumption E-bustyp. 350 mA
Weightapprox. 65 g
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
  II 3G Ex ec IIC T4 Gc
IECEx:
  Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use