DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1561 | 1-port EtherCAT plastic optical fiber junction

Image similar, may contain optional accessories
EK1561 | 1-port EtherCAT plastic optical fiber junction

EK1561 | 1-port EtherCAT plastic optical fiber junction

Status LEDs
EtherCAT junction POF
EK1561 | 1-port EtherCAT plastic optical fiber junction

EK1561 | 1-port EtherCAT plastic optical fiber junction

The EK1561 1-port EtherCAT junction with a POF (polymer optical fiber) connection can be used in an EtherCAT Terminal segment at any position between the EtherCAT Terminals and enables configuration of EtherCAT star topologies with 100BASE FX hardware (POF). A modular EtherCAT star hub can be realized by using several EK1561 units in a station.

 

Special features:

  • connection technology: 1 x POF (polymer optical fiber) connection via versatile link socket
  • connection lengths: up to 50 m
  • can be used for configuring an EtherCAT star topology

 

The EK1561 has a versatile link socket for POF duplex connectors. In conjunction with an EtherCAT Coupler, e.g., EK1100, it enables conversion from 100BASE-TX to 100BASE-FX hardware (POF). Distances of up to 50 m can be reached with the EK1561 and the EK1541 EtherCAT Coupler for POF. Unlike the glass fiber, the POF fiber is easily wireable in the field.

Product status:

regular delivery

Product information

Technical dataEK1561
Task within EtherCAT systemcoupling of EtherCAT junctions via POF
Data transfer mediumplastic optical fiber (POF)
Distance between stationsmax. 50 m (100BASE-FX)
Number of EtherCAT Terminals
Type/number of peripheral signals
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface1 x ZS1090-0008 POF plug
Power supplyfrom E-bus
Current consumption 24 V DC
Current consumption E-bustyp. 200 mA
Weightapprox. 65 g
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use