DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1100 | EtherCAT CouplerPreferred type

Image similar, may contain optional accessories
EK1100 | EtherCAT Coupler

EK1100 | EtherCAT Coupler

Power LEDs
E-bus
Coupler
supply
Input for
power contacts
Power contacts
Link/Act In
Signal input EtherCAT
Link/Act Out
Signal output EtherCAT
EK1100 | EtherCAT Coupler

EK1100 | EtherCAT Coupler

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

The EK1100 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image.

 

Special features:

  • Connection technology: 2 x RJ45 socket
  • Connection lengths: up to 100 m
  • Number of EtherCAT Terminals in the overall system: up to 65,535

 

The EK1100 has two RJ45 sockets. The upper Ethernet interface is used to connect the coupler to the network; the lower socket serves for the optional connection of further EtherCAT devices in the same segment. In addition, an EtherCAT junction or an EtherCAT extension can be used for the extension or for setting up a line or star topology.

The system and field supply, each 24 V DC, is provided directly at the coupler. The attached EtherCAT Terminals are supplied with the current required for communication from the supplied system voltage. The coupler can supply a maximum of 5 V and 2 A. If higher current is required, power feed terminals such as the EL9410 have to be integrated. The field supply is forwarded to the individual I/O components via the power contacts with up to 10 A.

In the EtherCAT network, the EK1100 can be installed anywhere in the Ethernet signal transfer section (100BASE-TX) – except directly at the switch. The EK9000 and EK1000 couplers are suitable for use at the switch.

Product status:

regular delivery

Product information

Technical dataEK1100
Task within EtherCAT systemcoupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stationsmax. 100 m (100BASE-TX)
Number of EtherCAT Terminalsup to 65,534
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Bus interface2 x RJ45
Power supply24 V DC (-15%/+20%)
Current consumption from US70 mA + (∑ E-bus current/4)
Current consumption from UPload
Current supply E-bus2000 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL, cFMus
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
cFMus: Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use