DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1310 | 1-port EtherCAT P extension with feed-in

Image similar, may contain optional accessories
EK1310 | 1-port EtherCAT P extension with feed-in

EK1310 | 1-port EtherCAT P extension with feed-in

Signal output EtherCAT P
Input for US
Input for UP
Input for UP
EK1310 | 1-port EtherCAT P extension with feed-in

EK1310 | 1-port EtherCAT P extension with feed-in

Hannover Messe 2016: EtherCAT P

Hannover Messe 2016: EtherCAT P

The EK1310 EtherCAT P power supply offers the option of converting from an EtherCAT segment, which is configured via an EtherCAT Coupler or an Embedded PC from the CX series, to EtherCAT P or extending an EtherCAT P network in line topology.

 

Special features:

  • connection technology: 1 x P-coded M8 socket
  • conversion from EtherCAT to EtherCAT P
  • extension of an EtherCAT P network in line topology

 

Terminal points are used for the system and sensor supply US and the peripheral voltage for actuators UP for the EtherCAT P output. A connection to a further EtherCAT P segment or to individual EtherCAT P devices can be established via the P-coded M8 socket, which enables connection of an EtherCAT P cable with M8 connector.

Product status:

regular delivery

Product information

Technical dataEK1310
Task within EtherCAT systemconversion of the E-bus signals to 100BASE-TX Ethernet for feed-in in the EtherCAT P network
Data transfer mediumEtherCAT P cable, shielded, to 100BASE-TX EtherCAT P networks
Bus interface1 x M8 socket, shielded, screw type, P-coded
Power supplyexternal feed-in: 24 V DC for US and UP
Total currentmax. 3 A per US and UP
Current consumption from UStyp. 3 mA
Current consumption from UPtyp. 3 mA
Current rating per portmax. 3 A per US and UP
Current consumption E-bustyp. 110 mA
Electrical isolation500 V (supply voltage Us/supply voltage Up/EtherCAT)
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use