DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1121-0010 | 1-port EtherCAT junction, Extended Distance

Image similar, may contain optional accessories
EK1121-0010 | 1-port EtherCAT junction, Extended Distance

EK1121-0010 | 1-port EtherCAT junction, Extended Distance

Run LED
EtherCAT junction
Top view 
EK1121-0010 | 1-port EtherCAT junction, Extended Distance

EK1121-0010 | 1-port EtherCAT junction, Extended Distance

The EK1121-0010 1-port EtherCAT junction can be used in an EtherCAT Terminal segment at any desired position between the EtherCAT Terminals and enables configuration of EtherCAT star topologies. A modular EtherCAT star hub can be realized by using several EK1121-0010 units in a station.

 

Special features:

  • Connection technology: 1 x RJ45 socket
  • Connection lengths: up to 300 m
  • Can be used for configuring an EtherCAT star topology

 

The EK1121-0010 has an RJ45 socket that enables connection of an Ethernet cable with RJ45 connector and establishes a connection to a further EtherCAT segment or to individual EtherCAT devices. With the Extended Distance connection, distances of up to 300 m can be reached between two Extended Distance devices. If only one connection is configured for Extended Distance, the maximum distance between the stations is 100 m. The EK1121-0010 supports coupling and uncoupling of EtherCAT segments during operation (Hot Connect).

Product status:

regular delivery

Product information

Technical dataEK1121-0010
Task within EtherCAT systemcoupling of 100BASE-TX EtherCAT networks
Data transfer mediumEthernet/EtherCAT cable (copper, min. Cat.5, 4-wire, AWG22), shielded
Distance between stationsmax. 300 m
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface1 x RJ45
Power supplyfrom E-bus
Current consumptiontyp. 160 mA
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use