DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1122-0008 | 2-port EtherCAT junction with M8 connection

Image similar, may contain optional accessories
EK1122-0008 | 2-port EtherCAT junction with M8 connection

EK1122-0008 | 2-port EtherCAT junction with M8 connection

Status LEDs
EtherCAT junction 1
EtherCAT junction 2
EK1122-0008 | 2-port EtherCAT junction with M8 connection

EK1122-0008 | 2-port EtherCAT junction with M8 connection

The EK1122-0008 2-port EtherCAT junction can be used in an EtherCAT Terminal segment at any desired position between the EtherCAT Terminals and enables configuration of EtherCAT star topologies. A modular EtherCAT star hub can be realized by using several EK1122-0008 units in a station.

 

Special features:

  • connection technology: 2 x M8 sockets
  • connection lengths: up to 100 m
  • can be used for configuring an EtherCAT star topology

 

The EK1122-0008 has two M8 sockets, which enable connection of an Ethernet cable with M8 connector and establish a connection to a further EtherCAT segment or to individual EtherCAT devices. The M8 sockets are compatible with the EtherCAT Box modules and therefore enables uniform cabling in the IP20 and IP67 range. The EK1122-0008 supports coupling and uncoupling of EtherCAT segments during operation (Hot Connect).

Product status:

regular delivery

Product information

Technical dataEK1122-0008
Task within EtherCAT systemcoupling of EtherCAT junctions
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stations100 m (100BASE-TX)
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface2 x M8, shielded
Power supplyfrom E-bus
Current consumptiontyp. 220 mA
Weightapprox. 65 g
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
cFMus: Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use