DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1818 | EtherCAT Coupler with integrated digital inputs/outputsPreferred type

Image similar, may contain optional accessories
EK1818 | EtherCAT Coupler with integrated digital inputs/outputs

EK1818 | EtherCAT Coupler with integrated digital inputs/outputs

Link/Act In
Signal input EtherCAT
Link/Act Out
Signal output EtherCAT
EK1818 | EtherCAT Coupler with integrated digital inputs/outputs

Contact assembly

Signal LEDs
1…8
Signal LEDs
9…16
Power contact +24 V
Power contact 0 V
+24 V US
Input 1
Input 3
Input 5
Input 7
+24 V UP
Output 1
Output 3
0 V US
Input 2
Input 4
Input 6
Input 8
0 V UP
Output 2
Output 4
EK1818 | EtherCAT Coupler with integrated digital inputs/outputs

EK1818 | EtherCAT Coupler with integrated digital inputs/outputs

EK1818 | EtherCAT Coupler with integrated digital inputs/outputs

Contact assembly

The EK1818 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. In addition, eight digital inputs and four digital outputs are integrated. The resulting design is particularly suitable for applications with a small number of I/Os. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image.

 

Special features:

  • Connection technology: 2 x RJ45 socket
  • Connection lengths: up to 100 m
  • 8 digital inputs and 4 digital outputs
  • Number of EtherCAT Terminals in the overall system: up to 65,535

 

The EK1818 has two RJ45 sockets. The upper Ethernet interface is used to connect the coupler to the network; the lower socket serves for the optional connection of further EtherCAT devices in the same segment. In addition, an EtherCAT junction or an EtherCAT extension can be used for the extension or for setting up a line or star topology.

 

The system and field supply, each 24 V DC, is provided directly at the coupler. The attached EtherCAT Terminals are supplied with the current required for communication from the supplied system voltage. The coupler can supply a maximum of 5 V and 1 A. If higher current is required, power feed terminals such as the EL9410 have to be integrated. The field supply is forwarded to the individual I/O components via the power contacts with up to 10 A.

Product status:

regular delivery

Product information

Technical dataEK1818
Task within EtherCAT systemcoupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stationsmax. 100 m (100BASE-TX)
Number of EtherCAT Terminalsup to 65,534
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Bus interface2 x RJ45
Nominal voltage24 V DC (-15%/+20%)
Current supply E-bus1000 mA
Current consumption from UP40 mA + load
Current consumption from US100 mA + (∑ E-bus current/4)
Number of inputs8
SpecificationEN 61131-2, type 1/3
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input filter3.0 ms
Input currenttyp. 3 mA (EN 61131-2, type 3)
Number of outputs4
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 2 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Electrical isolation500 V (power contact/supply voltage/Ethernet),
500 V (E-bus/field potential)
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEK-44-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 67 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use