
The EK1814 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. In addition, four digital inputs and four digital outputs are integrated. The resulting design is particularly suitable for applications with a small number of I/Os. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image.
Special features:
- Connection technology: 2 x RJ45 socket
- Connection lengths: up to 100 m
- 4 digital inputs and 4 digital outputs
- Number of EtherCAT Terminals in the overall system: up to 65535
The EK1814 has two RJ45 sockets. The upper Ethernet interface is used to connect the coupler to the network; the lower socket serves for the optional connection of further EtherCAT devices in the same segment. In addition, an EtherCAT junction or an EtherCAT extension can be used for the extension or for setting up a line or star topology.
The system and field supply, each 24 V DC, is provided directly at the coupler. The attached EtherCAT Terminals are supplied with the current required for communication from the supplied system voltage. The coupler can supply a maximum of 5 V and 1 A. If higher current is required, power feed terminals such as the EL9410 have to be integrated. The field supply is forwarded to the individual I/O components via the power contacts with up to 10 A.
Product status:
regular delivery
Product information
Technical data | EK1814 |
---|---|
Task within EtherCAT system | coupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT networks |
Data transfer medium | Ethernet/EtherCAT cable (min. Cat.5), shielded |
Distance between stations | max. 100 m (100BASE-TX) |
Number of EtherCAT Terminals | up to 65,534 |
Protocol | EtherCAT |
Delay | approx. 1 µs |
Data transfer rates | 100 Mbit/s |
Bus interface | 2 x RJ45 |
Nominal voltage | 24 V DC (-15%/+20%) |
Current supply E-bus | 1000 mA |
Current consumption from UP | 40 mA + load |
Current consumption from US | 100 mA + (∑ E-bus current/4) |
Number of inputs | 4 |
Specification | EN 61131-2, type 1/3 |
“0” signal voltage | -3…+5 V (EN 61131-2, type 1/3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input filter | 3.0 ms |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Number of outputs | 4 |
Load type | ohmic, inductive, lamp load |
Max. output current | 0.5 A (short-circuit proof) per channel |
Short-circuit current | typ. < 2 A |
Reverse voltage protection | yes |
Breaking energy | < 150 mJ/channel |
Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet),
500 V (E-bus/field potential) |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL |
Housing data | EK-44-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 44 mm x 100 mm x 67 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use