DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

Image similar, may contain optional accessories
EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

Power
E-bus
Coupler
supply
Input for
power contacts
Power contacts
Link/Act In
Signal input EtherCAT
Link/Act Out
Signal output EtherCAT
EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

EK1101-0080 | EtherCAT Coupler with ID switch, Fast Hot Connect

The EK1101-0080 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT Terminals. The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A station consists of a coupler and any number of EtherCAT Terminals that are automatically detected and individually displayed in the process image.

 

Special features:

  • Connection technology: 2 x RJ45 socket
  • Connection lengths: up to 100 m
  • Fast Hot Connect technology for changing topologies
  • Number of EtherCAT Terminals in the overall system: up to 65,535

 

The EK1101-0080 supports Fast Hot Connect technology. This facilitates significantly faster connection of the EtherCAT components in applications with changing topologies. Compared to Hot Connect, which is an EtherCAT feature and enables direct coupling and uncoupling of components during system operation, Fast Hot Connect offers even faster data transfer and allows even faster tool changes.

The EK1101-0080 has two Fast Hot Connect ports in the form of RJ45 sockets and three hexadecimal ID switches. The Fast Hot Connect ports are specially marked, since they may only be combined with each other. The EK1122-0080 EtherCAT junction with Fast Hot Connect can be used to configure a star topology.

The system and field supply, each 24 V DC, is provided directly at the coupler. The attached EtherCAT Terminals are supplied with the current required for communication from the supplied system voltage. The coupler can supply a maximum of 5 V and 2 A. If higher current is required, power feed terminals such as the EL9410 have to be integrated. The field supply is forwarded to the individual I/O components via the power contacts with up to 10 A.

Product status:

regular delivery

Product information

Technical dataEK1101-0080
Task within EtherCAT systemEtherCAT coupler with ID switch, Fast Hot Connect
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stationsmax. 100 m (100BASE-TX)
Number of EtherCAT Terminalsup to 65,534
Type/number of peripheral signalsmax. 4.2 GB addressable I/O points
Number of configurable IDs4096
ProtocolEtherCAT
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Bus interface2 x RJ45
Power supply24 V DC (-15%/+20%)
Current consumption from US70 mA + (∑ E-bus current/4)
Current consumption from UPload
Current supply E-bus2000 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Weightapprox. 105 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use