DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1110 | EtherCAT extensionPreferred type

Image similar, may contain optional accessories
EK1110 | EtherCAT extension

EK1110 | EtherCAT extension

Signal output EtherCAT
Link/Act
Run LED
EK1110 | EtherCAT extension

EK1110 | EtherCAT extension

The EK1110 EtherCAT extension is placed at the end of an EtherCAT Terminal segment or an Embedded PC from the CX series and offers the option of extending the EtherCAT network in the form of a line topology.

 

Special features:

  • Connection technology: 1 x RJ45 socket
  • Connection lengths: up to 100 m
  • Extension of an EtherCAT network in line topology

 

The EK1110 has an RJ45 socket that enables connection of an Ethernet cable with RJ45 connector and establishes a connection to a further EtherCAT segment or to individual EtherCAT devices. The E-bus signals are converted to 100BASE-TX Ethernet signal representation in a continuous process. Power supply to the EK1110 electronics is via the E-bus. No parameterization or configuration is required.

Product status:

regular delivery

Product information

Technical dataEK1110
Task within EtherCAT systemconversion of the E-bus signals to 100BASE-TX Ethernet for extension of the EtherCAT network
Data transfer mediumEthernet/EtherCAT cable (min. Cat.5), shielded
Distance between stations100 m (100BASE-TX)
Protocolany EtherCAT protocol
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Configurationnot required
Bus interface1 x RJ45
Power supplyfrom E-bus
Current consumption E-bustyp. 130 mA
Electrical isolation500 V (supply voltage/Ethernet)
Weightapprox. 50 g
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use