![EK1521 | 1-port EtherCAT fiber-optic junction](https://multimedia.beckhoff.com/media/ek1521__web_preview.png)
The EK1521 1-port EtherCAT junction with multi-mode fiber-optic connection can be used in an EtherCAT Terminal segment at any position between EtherCAT Terminals and enables configuration of EtherCAT star topologies with 100BASE FX hardware (glass fiber). A modular EtherCAT star hub can be realized by using several EK1521 units in a station.
Special features:
- connection technology: 1 x multi-mode fiber-optic connection via SC duplex
- connection lengths: up to 2 km
- can be used for configuring an EtherCAT star topology
The EK1521 has an SC duplex socket and enables conversion from 100BASE-TX to 100BASE-FX hardware (glass fiber) in conjunction with an EtherCAT Coupler, e.g., EK1100. Distances of up to 2 km can be reached with the EK1521 and the EK1501 EtherCAT Couplers for multi-mode glass fiber. Even cable redundant systems with optical fiber can be realized using the 1-port EtherCAT fiber-optic junction.
Product status:
regular delivery
Product information
Technical data | EK1521 |
---|---|
Task within EtherCAT system | coupling of EtherCAT junctions via multi-mode glass fiber |
Data transfer medium | multi-mode glass fiber 50/125 µm (MM) |
Distance between stations | max. 2000 m (100BASE-FX) |
Number of EtherCAT Terminals | – |
Type/number of peripheral signals | – |
Protocol | EtherCAT |
Delay | approx. 1 µs |
Data transfer rates | 100 Mbit/s |
Configuration | not required |
Bus interface | 1 x SC Duplex |
Power supply | from E-bus |
Current consumption 24 V DC | – |
Current consumption E-bus | typ. 350 mA |
Weight | approx. 65 g |
Operating/storage temperature | -25…+60 °C/-40…+85 °C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use