Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K970…K977 | Power cable, PUR, 4 x 2.50 mm², drag-chain suitable, black

C9900-K970…K977 | Power cable, PUR, 4 x 2.50 mm², drag-chain suitable, black

C9900-K970…K977 | Power cable, PUR, 4 x 2.50 mm², drag-chain suitable, black

C9900-K970…K977 | Power cable, PUR, 4 x 2.50 mm², drag-chain suitable, black

C9900-K970…K977 | Power cable, PUR, 4 x 2.50 mm², drag-chain suitable, black

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, Power, plug, straight, male, IP65/67, 4-pin - open End

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizePower, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current12 A at 55°C
Rated voltage48 V
Technical dataHead B
Installation sizeopen end
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section4 x 2.5 mm² (AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.8 mm ± 0.2 mm (0.3464" ± 0.0078")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles2 million
Jacket colorblack
Ordering informationLength
C9900-K9701.00 m
C9900-K9713.00 m
C9900-K9725.00 m
C9900-K97310.00 m
C9900-K97415.00 m
C9900-K97520.00 m
C9900-K97630.00 m
C9900-K97740.00 m

© Beckhoff Automation 2025 - Terms of Use