Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

FC3161 | PROFIBUS master/slave PCIe® module, 1 channel

Beckhoff PCIe® modules are highly integrated PCI Express® plug-in cards and follow the trend towards ever smaller PCs. The function of PC plug-in cards is integrated in a compact format that is suitable for harsh industrial environments.

The PCIe® modules for Beckhoff Industrial PCs allow the use of a PROFIBUS master without NOVRAM (FC3161-0000) or with 512 kB NOVRAM for easy data backup (FC3161-0002).

In TwinCAT, PROFIBUS and NOVRAM are available. Other applications also benefit from the diverse features: general PROFIBUS drivers for different Windows versions and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. Applications with OPC interface can access process data and parameters via an OPC server.

Product status:

regular delivery

Product information

Technical dataFC3161-0000FC3161-0002
FieldbusPROFIBUS DP (standard), PROFIBUS DP-V1
PC interfacePCI Express® for Beckhoff PCIe® module slots
Number of fieldbus channels1
Data transfer rates9.6 kbaud…12 Mbaud
Bus interface1 x D-sub socket, 9-pin, galvanically decoupled
Hardware diagnostics2 LEDs per channel
NOVRAM512 kB
DriverTwinCAT 2.11 R3 and higher

© Beckhoff Automation 2025 - Terms of Use