Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

FC5201 | DeviceNet® master/slave card, 1 channel, PCI

FC5201 | DeviceNet® master/slave card, 1 channel, PCI

FC5201 | DeviceNet® master/slave card, 1 channel, PCI

FC5201 | DeviceNet® master/slave card, 1 channel, PCI

FC5201 | DeviceNet® master/slave card, 1 channel, PCI

The FC520x PC plug-in cards link the PC to a DeviceNet® network. They can act there as master or as slave modules. The PCI bus interface ensures both high transmission rates to the PC and fully automatic configuration of the cards in the PC hardware. The DeviceNet® cards provide a powerful implementation of the protocol, offering many desirable features:

  • All DeviceNet® I/O modes are supported: polling, change of state, cyclic, strobed.
  • unconnected message manager (UCMM)
  • Device Heartbeat Messages, Device Shutdown Messages
  • Optionally two DeviceNet® channels in parallel on one card are possible.
  • powerful parameter and diagnostics interfaces
  • The error management for each bus user is freely configurable.
  • It is possible to read the bus configuration and automatically assign the “eds” files.

In TwinCAT, all functions are conveniently available. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. OPC applications can access process data and parameters via an OPC server.

Product status:

regular delivery

Product information

Technical dataFC5201-0000FC5201-0002
FieldbusDeviceNet®
PC interfacePCI
Number of fieldbus channels1
Data transfer rates125, 250, 500 kbaud
Bus interfaceopen style connector, 5-pin, according to DeviceNet® specification, galvanically decoupled (Connector is supplied.)
Termination resistorswitchable
Hardware diagnostics2 LEDs per channel
Bit width in the process imageper channel total max.: 3 kbyte input and output data
NOVRAM32 kbytes
DriverTwinCAT I/O and higher levels
Dimensionsapprox. 106 mm x 175 mm
Operating temperature0…55°C
Ordering information
FC5201-0000DeviceNet® master/slave card, 1 channel, PCI
FC5201-0002DeviceNet® master/slave card, 1 channel, PCI, with 32 kbyte of NOVRAM

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use