Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K938 | Ethernet/EtherCAT connector, IP65/67

C9900-K938 | Ethernet/EtherCAT connector, IP65/67

C9900-K938 | Ethernet/EtherCAT connector, IP65/67

C9900-K938 | Ethernet/EtherCAT connector, IP65/67

C9900-K938 | Ethernet/EtherCAT connector, IP65/67

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, RJ45, plug, black/red, straight, male, IP65/67, 4-pole, piercing, Ø 4.5…10 mm, 1 Pcs.

Product status:

regular delivery

Product information

Technical dataC9900-K938
Shieldingyes
Installation sizeRJ45, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.3 A at 40°C
Rated voltage50 V AC / 60 V DC
Mating cycles≥ 750
Wire terminationIDC
Max. wire cross-sectionAWG27 ... AWG22 (0.1 mm² ... 0.34 mm²)
Max. cable outer diameter4.5...10.0 mm
Ordering information
C9900-K938RJ45 plug, field assembly, shielded, plastic, 0.08…0.22 mm², AWG28…24, push-pull V4, RJ45, plug, black/red, straight, male, IP65/67, 4-pin, piercing, Ø 4.5…10 mm, 1 piece

© Beckhoff Automation 2025 - Terms of Use