Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K931…K933 | Display cable, shielded, PVC, fixed installation, black

C9900-K931…K933 | Display cable, shielded, PVC, fixed installation, black

C9900-K931…K933 | Display cable, shielded, PVC, fixed installation, black

C9900-K931…K933 | Display cable, shielded, PVC, fixed installation, black

C9900-K931…K933 | Display cable, shielded, PVC, fixed installation, black

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Mini DisplayPort, push-pull V4, plug, straight, male, 20-pin – M16, plug, straight, female, 19-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeMini DisplayPort, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Rated current0.5 A
Rated voltage30 V
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM16
Connector typeplug
Contact typefemale
Number of positions (face)19-pin
Rated current3 A at 40°C
Rated voltage60 V
Mating cycles≥ 500
Technical dataCable by meter
Operating voltage30 V
Cross-section5 x 2 x AWG30 + 4 x AWG30
Usefixed installation
Material jacketTPE (FRNC)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, fixed installation10 x outer cable diameter
Jacket colorblack
Ordering informationLength
C9900-K9311.00 m
C9900-K9323.00 m
C9900-K9335.00 m

© Beckhoff Automation 2025 - Terms of Use