Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K921 | Industrial Ethernet/EtherCAT adapter, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, green

C9900-K921 | Industrial Ethernet/EtherCAT adapter, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, green

C9900-K921 | Industrial Ethernet/EtherCAT adapter, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, green

C9900-K921 | Industrial Ethernet/EtherCAT adapter, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, green

C9900-K921 | Industrial Ethernet/EtherCAT adapter, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, green

ix Industrial®, type A, plug, straight, male, IP20, 10-pin – 2x RJ45, socket, straight, female, IP20, 2x 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeix IndustrialTM
Connector typeplug
Contact typemale
Number of positions (face)10-pin
CodingType A
Rated current1.5 A
Rated voltage50 V AC / 60 V DC
Mating cycles≥ 5000
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typefemale+ female
Number of positions (face)8-pin
Rated current1.5 A
Rated voltage125 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section4 x 2 x AWG26/7
Usefixed installation
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorgreen
A128.6 mm
A217.5 mm
B142.5 mm
B254.0 mm
B347.0 mm
B4Ø 4.0 mm
B517.4 mm
B65.0 mm
Ordering informationLength
C9900-K9211.00 m

© Beckhoff Automation 2025 - Terms of Use