DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

FC5322 | CAN FD card, 2 channels, PCIe® x1

FC5322 | CAN FD card, 2 channels, PCIe® x1

FC5322 | CAN FD card, 2 channels, PCIe® x1

FC5322 | CAN FD card, 2 channels, PCIe® x1

FC5322 | CAN FD card, 2 channels, PCIe® x1

The FC532x PC plug-in cards connect the PC (PCI Express®) to a CAN FD network. CAN FD is a further development of the very common CAN hardware. The advantage of CAN FD is that up to 64 bytes of data can be sent and received in one CAN frame by operating the data range with a higher baud rate. The option is also available to operate the FC532x CAN FD cards in the classic CAN mode of the FC512x CANopen card. The CAN FD functionality can be operated via the CAN interface and enables layer-2 access. If the card is operated as a CANopen master/slave, only the classic CAN mode can be used.

Product status:

regular delivery

Product information

Technical dataFC5322
FieldbusCAN FD (optionally CANopen with classic CAN, see FC512x)
PC interfacePCI Express® x1
Number of fieldbus channels2
Data transfer ratesmax. 5…8 Mbit/s in data phase, max. 1 Mbit/s in arbitration phase
Bus interface1 x D-sub socket, 9-pin, galvanically decoupled
Termination resistorswitchable
Hardware diagnostics2 LEDs per channel
Bit width in the process imagetotal max.: 4 kbyte input and output data
DriverTwinCAT 3.1
Dimensionsapprox. 100 mm x 130 mm
Operating temperature0…55°C

Loading content ...

© Beckhoff Automation 2025 - Terms of Use