
With CP-Link 4, the distance between Control Panel and Industrial PC can be up to 100 m. With the one-cable solution, the video signal, USB 2.0, and the power supply are transmitted in a single Cat. 6A cable.
Cable and installation costs are thus reduced. A further benefit is the use of purely passive displays. The CP-Link 4 technology is supported by the new Beckhoff multi-touch Panel series CP29xx-0010 (built-in version) and CP39xx-0010 (mounting arm version).
CP-Link 4 – The Two Cable Display Link
The CP29xx-0010 multi-touch built-in Control Panels and the CP39xx-0010 multi-touch Panels for mounting arm installation can be operated up to 100 m away from the PC. CP-Link 4, the two-cable display link, transfers DVI and USB together via a CAT-6 cable. The CU8802 CP-Link 4 sender box is connected to the PC via DVI and USB, or the PCIe® module for CP-Link 4 C9900-E276 is installed in the PC.
CP-Link 4 - The One Cable Display Link
The Control Panel can also be supplied with power via CP-Link 4 – The One Cable Display Link. The CU8803 CP-Link 4 sender box is used in place of the CU8802 or the PCIe® module. The Control Panel remains unchanged. The CU8803 transmitter box provides power to the Control Panel via the Cat.6A cable, which also transfers DVI and USB. The power supply socket at the Panel is not used.
Product status:
regular delivery
Product information
Technical data | CU8802-0000 | CU8802-0001 |
---|---|---|
Type | CP-Link 4 Extender Tx for connecting a Control Panel with CP-Link 4 interface to a PC with DVI interface, power supply for the Control Panel by connecting 24 V to the Control Panel, The Two Cable Display Link | CP-Link 4 Extender Tx for connecting a Control Panel with CP-Link 4 interface to a PC with DisplayPort interface, power supply for the Control Panel by connecting 24 V to the Control Panel, The Two Cable Display Link |
Housing | metal housing for DIN rail installation | |
Interfaces | 1 USB input with USB B socket to be connected to the PC in maximum 1 m distance; 1 DVI input with DVI-D socket to be connected to the PC in maximum 1 m distance; 1 CP-Link 4 output with RJ45 socket for up to 100 m Cat.6A cable | |
Connector cable | 1 m USB 2.0 USB-A to USB-B 1 m DVI to DVI, for PCs with DVI interface | 1 m USB 2.0 USB-A to USB-B 1 m DisplayPort to DVI, for PCs with DisplayPort interface |
Power supply | 24 V DC | |
Dimensions (W x H x D) | 45 mm x 100 mm x 80 mm | |
Operating temperature | 0…55°C | |
Protection rating | IP20 | |
Approvals/markings | CE, ATEX, IECEx (requires C9900-Z484) | |
Ex marking | II 3 G Ex nA IIC T4 Gc II 3 D Ex tc IIIC T135 °C Dc Ex nA IIC T4 Gc Ex tc IIIC T135 °C Dc | |
Additional information | CP-Link 4 transfers USB 2.0 with 100 Mbit/s and DVI. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use