DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-Z468 | Display Adapter, shielded, PVC, 5 x 2 x AWG28 + 4 x AWG28, fixed installation, black

C9900-Z468 | Display Adapter, shielded, PVC, 5 x 2 x AWG28 + 4 x AWG28, fixed installation, black

C9900-Z468 | Display Adapter, shielded, PVC, 5 x 2 x AWG28 + 4 x AWG28, fixed installation, black

C9900-Z468 | Display Adapter, shielded, PVC, 5 x 2 x AWG28 + 4 x AWG28, fixed installation, black

C9900-Z468 | Display Adapter, shielded, PVC, 5 x 2 x AWG28 + 4 x AWG28, fixed installation, black

Adapter cable DisplayPort to DVI, 40 cm, plug, straight, male, 20-pin – plug, straight, female, 20 + 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeDisplayPort
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typefemale
Number of positions (face)20+5-pin
Body colorblack
Technical dataMeterware
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.5 mm ± 0.2 mm
Jacket colorblack
A125.50 mm
A216.70 mm
B1approx. 9.8 mm
B2approx. 37.0 mm
Ordering informationLength
C9900-Z4680.40 m

© Beckhoff Automation 2024 - Terms of Use