DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

FC9022 | Gigabit Ethernet card, 2 channels, PCIe x1

FC9022 | Gigabit Ethernet card, 2 channels, PCIe x1

FC9022 | Gigabit Ethernet card, 2 channels, PCIe x1

FC9022 | Gigabit Ethernet card, 2 channels, PCIe x1

FC9022 | Gigabit Ethernet card, 2 channels, PCIe x1

The Ethernet PCIe network cards can be used in office and automation networks and offer the following benefits:

  • plug-and-play interface
  • 100/1000 Mbit/s, full duplex
  • maximum performance through hardware-integrated checksum creation and verification
  • The hardware side supports Quality of Service (QoS) through prioritized multiple queues.

The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.

Product status:

regular delivery

Product information

Technical dataFC9022
Fieldbusall Ethernet (IEEE 802.3) based protocols
PC interfacePCI Express x1
Number of Ethernet channels2 x RJ45
Data transfer rates100/1000 Mbit/s
Ethernet interface100BASE-T/1000BASE-T Ethernet
Cable lengthup to 100 m
Standard driversstandard drivers or Beckhoff driver for different Windows versions (available from Beckhoff website)
Real-time driversTwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel.
Hardware diagnostics2 LEDs per channel, activity, link
Dimensionsapprox. 62 mm x 100 mm
Operating temperature0…+55°C

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use