Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CU8851 | USB extension, USB Extended 2.0 receiver box

CU8851 | USB extension, USB Extended 2.0 receiver box

CU8851 | USB extension, USB Extended 2.0 receiver box

CU8851 | USB extension, USB Extended 2.0 receiver box

CU8851 | USB extension, USB Extended 2.0 receiver box

The USB specification allows a distance of 5 m between the PC and the USB devices. A further 5 m of cable can be added by using a USB hub. In the construction of machines and plants, larger distances must be bridged without having to insert a USB hub every 5 m. The CU8801-0000 USB Extender sends the 2.0 USB signal via a Cat.5 cable that can be up to 50 m long to the CU8851 USB Extended receiver, which converts the signal back to USB. Data rates of up to 480 Mbit/s can be transmitted. Both USB Extender boxes are designed for DIN rail mounting. The CU8801-0000 transmitter is powered by the PC. The CU8851 receiver has an integrated 24 V DC power supply unit. The USB Extended 2.0 receiver is already integrated into the Control Panels from the CP29xx and CP39xx series.

Product status:

regular delivery

Product information

Technical dataCU8851
TypeUSB Extended 2.0 receiver box
Housingplastic housing for DIN rail installation
Interfaces1 USB Extended 2.0 input with RJ45 socket for up to 50 m Cat.5 cable and 1 USB output with USB A socket to be connected to an USB device in maximum 5 m distance
USB transfer rateup to 480 Mbit/s according to USB 2.0
Power supply unit24 V DC power supply
Dimensions (W x H x D)34 mm x 98 mm x 77 mm
Operating temperature0…55°C
Protection ratingIP20
Approvals/markingsCE
Additional informationquick error detection with diagnostic LEDs

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use