DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67

C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67

C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67

C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67

C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Protection cap, plastic, push-pull V4, black, straight, IP65/67, 5 Pcs.

Product status:

regular delivery

Product information

Technical dataC9900-K935
Installation sizepush-pull V4
Connector typeprotection cap
Body colorblack
Ordering information
C9900-K935protection cap, plastic, push-pull V4, black, straight, IP65/67, 5 pieces

© Beckhoff Automation 2024 - Terms of Use