Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2828 | Bus Terminal, 8-channel digital output, 24 V DC, 2 A

Image similar, may contain optional accessories
KL2828 | Bus Terminal, 8-channel digital output, 24 V DC, 2 A

KL2828 | Bus Terminal, 8-channel digital output, 24 V DC, 2 A

Signal
1…8
Power contact
+24 V DC
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
0 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
KL2828 | Bus Terminal, 8-channel digital output, 24 V DC, 2 A

KL2828 | Bus Terminal, 8-channel digital output, 24 V DC, 2 A

The 8-channel KL2828 digital output terminal connects the binary control signals from the electrically isolated automation device on to the actuators at the process level. The KL2828 is protected against polarity reversal and processes load currents with outputs protected against overload and short-circuit. The HD Bus Terminal contains eight 2 A channels, consisting of signal output and 0 V, whose signal state are indicated by light emitting diodes. The power contacts are looped through. In the KL2828 the outputs are fed via the 24 V power contact. The conductors can be connected without tools in the case of single-wire conductors using a direct plug-in technique. The maximum total output current of the terminal is 10 A.

 

Product status:

regular delivery

Product information

Technical dataKL2828
Connection technology2-wire
Number of outputs8
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, capacitive
Max. output current2 A per channel (∑ 10 A)
Short-circuit currenttyp. < 40 A
Breaking energy< 1.2 J/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 15 mA + load
Current consumption K-bustyp. 18 mA
Bit width in the process image8 outputs
Configurationno address or configuration setting
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/vertical
Approvals/markingsCE, UL
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use