Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2134 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

Image similar, may contain optional accessories
KL2134 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

KL2134 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

Signal 1
Signal 3
Signal 2
Signal 4
Power contact
+24 V DC
Power contact 0 V
Output 1
Output 3
Output 2
+24 V DC
0 V
Output 4
KL2134 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

KL2134 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection

The KL2134 digital output terminal connects the binary control signals from the automation unit on to the actuators at the process level with electrical isolation. The KL2134 is protected against reverse polarity connection. The Bus Terminal contains four channels that indicate their signal state by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical dataKL2134
Connection technology2-/3-wire
Number of outputs4
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 2 A
Breaking energy< 150 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 30 mA + load
Current consumption K-bustyp. 9 mA
Bit width in the process image4 outputs
Configurationno address or configuration setting
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2134Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection
KS2134Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, reverse voltage protection, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use