Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2542 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

Image similar, may contain optional accessories
KL2542 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

KL2542 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

Run
A, B
C, latch
Input 1, 2
Power
Turn CW, CCW
Enable, stall det.
Error A, B
Power contact
+24 V DC
Power contact 0 V
A, B
C, latch
Sensor supply
Input 1, 2
A1, A2
B1, B2
GNDA,B
Motor supply
48 V, 0 V
KL2542 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

KL2542 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

The KL2542 Bus Terminal enables direct operation of two DC motors. It is galvanically isolated from the K-bus. The speed or position is specified by the automation device via a 16 bit value. Connection of an incremental encoder enables a simple servo axis to be realized. The output stage is protected against overload and short-circuit. The Bus Terminal contains two channels that indicate their signal state by means of light emitting diodes. The LEDs enable quick local diagnosis.

Product status:

regular delivery

Product information

Technical dataKL2542
Number of outputs2
Rated load voltage8…48 V DC
Load typeDC brush motor, inductive
Max. output current2 x 3.5 A (short-circuit proof, thermal-overload proof) for both channels together
PWM clock frequency35 kHz with 180° phase shift each
Duty factor0…100% (voltage-controlled)
Resolutionmax. 12 bit current, 16 bit speed
Electrical isolation500 V (K-bus/field potential)
Current consumption K-bustyp. 100 mA
Current consumption sensor supplytyp. 20 mA
Bit width in the process image48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status
Configurationadaptation and optimisation of the respective motor via the controller and registers or KS2000 configuration software
Weightapprox. 100 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-24-2x8pinKS-24-2x8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2542Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A
KS2542Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use