Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KM2042 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, D-sub

Image similar, may contain optional accessories
KM2042 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, D-sub

KM2042 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, D-sub

Output 1–16
Power supply
KM2042 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, D-sub

KM2042 | Bus Terminal module, 16-channel digital output, 24 V DC, 0.5 A, D-sub

The terminal module KM2042 combines 16 digital outputs in a D-sub plug connector in a compact design with high packing density. It is thus ideally suited for multi-pin connector valve terminals. The binary control signals are transferred (electrically isolated) to the actuators at the process level. Like the standard Bus Terminals, the terminal modules are integrated in the I/O system. Plug X2 included in the scope of supply.

Product status:

regular delivery

Product information

Technical dataKM2042
Connection technologyD-sub
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit current< 2 A
Breaking energy< 150 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 5 mA
Bit width in the process image16 outputs
Special featuresideal for multi-pin connector valve terminals
Weightapprox. 90 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use