Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2732 | Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts

Image similar, may contain optional accessories
KL2732 | Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts

KL2732 | Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts

Signal 1
Signal 2
KL2732 | Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts

KL2732 | Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts

The KL2732 output terminal uses a power switch to control mains voltage from 12 V to 230 V AC. The switching element is a triac. As a semiconductor switch, it is not subject to wear. The KL2732 has two mutually locked outputs and operates with two potential-free switches. The terminal is most suitable for reverse motors.

Product status:

regular delivery

Product information

Technical dataKL2732
Connection technology2-wire
Number of outputs2 x make contacts (without power contacts), mutually locked
Nominal voltage12…230 V AC
Load typeohmic, inductive
Max. output current1 A (leakage current: typ. 0.8 mA, max. 1.5 mA) per channel
Rotating field frequency47…63 Hz
Surge voltage protection> 275 V AC
Peak current40 A (16 ms), 3 A (30 s)
Switch-off timeT/2
Residual voltagemax. 1.5 V
Electrical isolation500 V (K-bus/field voltage), 3750 V AC (1 min.)
Leakage current (OFF state)typ. 0.8 mA, max. 1.5 mA
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 10 mA
Bit width in the process image2 outputs
Configurationno address or configuration setting
Special featuresreverse motors (blinds)
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, DNV GL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2732Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts
KS2732Bus Terminal, 2-channel triac output, 12...230 V AC, 1 A, without power contacts, pluggable wiring
KL2732-0010Bus Terminal, 2-channel triac output, 12...230 V AC, ∑ 1 A, without power contacts, without mutual interlocking

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use