Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2712 | Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A

Image similar, may contain optional accessories
KL2712 | Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A

KL2712 | Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A

Signal 1
Signal 2
Power contact
230 V AC
Power contact N
Power contact PE
Output 1
Output 2
230 V
N
PE
KL2712 | Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A

KL2712 | Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A

The KL2712 output terminal uses a power switch to control mains voltage from 12 to 230 V AC. The switching element is a triac, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The steady load capacity of a digital output is 0.5 A. The KL2712 has two independent outputs. Its signal state is indicated by means of light emitting diodes.

The terminals are most suitable for mechanical reverse motors. They are, however, not recommended to be used for controlling LEDs. In this case, proper functioning of these terminals cannot be guaranteed by the manufacturer.

Product status:

regular delivery

Product information

Technical dataKL2712
Connection technology4-wire
Number of outputs2 x make contacts
Nominal voltage12…230 V AC
Load typeohmic, inductive
Max. output current2 x 0.025…0.5 A per channel
Rotating field frequency47…63 Hz
Surge voltage protection> 275 V AC
Peak current40 A (16 ms), 1.5 A (30 s)
Switch-on time0.1 ms
Switch-off timeT/2
Residual voltagemax. 1.5 V
Electrical isolation500 V (K-bus/field voltage), 3750 V AC (1 min.)
Leakage current (OFF state)typ. 0.8 mA, max. 1.5 mA
Current consumption power contactsonly leakage and load current
Current consumption K-bustyp. 10 mA
Bit width in the process image2 outputs
Configurationno address or configuration setting
Special featuresreverse motors (blinds)
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2712Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A
KS2712Bus Terminal, 2-channel triac output, 12...230 V AC, 0.5 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use