Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2692 | Bus Terminal, 2-channel relay output, cycle monitoring, 30 V DC, 3 A

Image similar, may contain optional accessories
KL2692 | Bus Terminal, 2-channel relay output, cycle monitoring, 30 V DC, 3 A

KL2692 | Bus Terminal, 2-channel relay output, cycle monitoring, 30 V DC, 3 A

Relay 1
Watchdog, OK
Input 1
Watchdog enable
Relay 2
Error
Input 2
Power contact
+24 V DC
Power contact 0 V
13
14
24 V
Input 1
watchdog enable
23
24
0 V
Input 2
KL2692 | Bus Terminal, 2-channel relay output, cycle monitoring, 30 V DC, 3 A

KL2692 | Bus Terminal, 2-channel relay output, cycle monitoring, 30 V DC, 3 A

The KL2692 Bus Terminal monitors a bit that is toggled by the controller during each cycle. If the toggle signal fails, the controller switches off two potential-free relay circuits in order to prevent damage to the machine. Failure of the toggle signal may be caused by the PLC cycle stopping, by a fault in the bus cable or connector, or by a fault in a bus device. The cycle monitoring time can be parameterized. The Bus Terminal has an enable input that enables the relay to be switched on if a correct toggle signal is detected.

Product status:

regular delivery

Product information

Technical dataKL2692
Connection technology2-wire
Number of outputs2 potential-free relay outputs (normally-open contacts)
Number of inputs2 digital 24 V inputs
Nominal voltage30 V DC
Max. output current3 A per channel
Ohmic switching current5 A AC/DC per channel
Inductive switching current2 A AC/DC per channel
Minimum permitted load10 mA at 5 V DC
Electrical isolation500 V (K-bus/field potential)
Current consumption power contacts
Current consumption K-bustyp. 165 mA
Bit width in the process image2 x 8 bit data, 1 x 8 bit control/data
Operating cycles mech. (min.)2 x 107
Operating cycles electr. (min.)1 x 105 (5 A/30 V DC)
Configurationvia the Bus Coupler or the controller
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use