Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KM2614 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A, manual/autom. operation

Image similar, may contain optional accessories
KM2614 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A, manual/autom. operation

KM2614 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A, manual/autom. operation

KM2614 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A, manual/autom. operation

KM2614 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A, manual/autom. operation

The KM2614 terminal module combines four pluggable power relays in one fieldbus module. The high switching capacity of 16 A at 230 V AC enables direct mains connection of consumers with high current consumption. The relays are positioned at the top and can therefore be exchanged easily. The KM2614 terminal module enables each relay to be manually switched to the ON status. A seal indicates the initial manual operation.

Product status:

regular delivery

Product information

Technical dataKM2614
Number of outputs4 x change-over
Nominal voltage230 V AC (max. switching voltage 250 V AC/30 V DC)
Nominal switching current16 A
Load typeohmic, inductive, lamp load
Max. output current16 A
Operationautomatic operation/manual operation at the relay
Switching current16 A AC/12 A DC at 30 V DC
Minimum permitted load5 mA at 10 V
Lamp test, electronic ballastmax. 25 A starting current
Electrical isolation1.5 kV (K-bus/field potential); 2.5 kV rated surge voltage, overvoltage category III
Current consumption power contacts
Current consumption K-bustyp. 15 mA
Current consumption 24 V DC50 mA for each active relay
Bit width in the process image4 outputs
Operating cycles mech. (min.)5 x 106
Operating cycles electr. (min.)1 x 106 (1 A/250 V AC)
Configurationno address or configuration setting
Special featuresautomatic/manual operation at the relay
Dimensions (W x H x D)99 mm x 100 mm x 62 mm
Weightapprox. 250 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use