Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2761 | Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA

Image similar, may contain optional accessories
KL2761 | Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA

KL2761 | Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA

Run
Net OK
Dimmer
value > 0
Short-circuit
overload
Power contact
230 V AC
Power contact N
Power contact PE
Output 1
Output 1
230 V
N
PE
KL2761 | Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA

KL2761 | Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA

The KL2761 dimmer Bus Terminal is intended for direct connection of different lighting devices. Dimmable lighting devices such as incandescent lamps, inductive and electronic ballasts, are detected and controlled in the correct operating mode. The required brightness values are specified via the process data. The KL2761 calculates the correct phase control angle in leading or trailing edge phase control for the required value. The output is short-circuit-proof and overload-proof. The KL2761 can be operated at any fieldbus. The load status can be read.

The KL2761 is also available as KL2761-0011 variant without power contacts.

Product status:

regular delivery

Product information

Technical dataKL2761
Connection technology4-wire
Number of outputs1
Nominal voltage230 V AC (50 Hz)
Mains voltage230 V AC (50 Hz)
Rated power600 VA (W)
Rated currentmax. 2.7 A
Load typeohmic, inductive or capacitive (not mixed), lamp load, automatic load detection
Max. output current2.7 A
Short-circuit current20…40 A
Control typephase control
Resolution1%
Electrical isolation500 V (K-bus/field voltage), 3750 V AC (1 min.)
Leakage current (OFF state)< 1 mA
Current consumption power contactsload only
Current consumption K-bustyp. 95 mA
Bit width in the process imageoutput: 1 x 16 bit data (1 x 8 bit control/status optional)
Special featuresdimmers with fieldbus functionality
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2761Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA
KS2761Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA, pluggable wiring
KL2761-0011Bus Terminal, 1-channel universal dimmer, 230 V AC, 600 VA, without power contacts

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use