Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2612 | Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

Image similar, may contain optional accessories
KL2612 | Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

KL2612 | Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

Signal 1
Signal 2
Power contact PE
Output 1
Output 2
PE
KL2612 | Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

KL2612 | Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

The KL2612 output terminal switches two relays, each having one changeover contact, under control of the automation device. It has potential-free contacts. The power contacts are not looped through.

Product status:

regular delivery

Product information

Technical dataKL2612
Number of outputs2 x change-over
Nominal voltage125 V AC/30 V DC
Load typeohmic
Max. output current2 A per channel
Switching current0.5 A AC/2 A DC (ohmic)
Ohmic switching current0.5 A AC/2 A DC
Inductive switching currentno data
Minimum permitted load10 µA at 10 mV
Lamp test, electronic ballastmax. 2 A starting current
Electrical isolation500 V (K-bus/field potential)
Current consumption power contacts
Current consumption K-bustyp. 60 mA
Bit width in the process image2 outputs
Operating cycles mech. (min.)1 x 108
Operating cycles electr. (min.)2 x 105 (1 A/30 V DC)
Configurationno address or configuration setting
Special featuressignal relay
Weightapprox. 80 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, DNV GL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2612Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC
KS2612Bus Terminal, 2-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use