Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KM2604 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A

Image similar, may contain optional accessories
KM2604 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A

KM2604 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A

KM2604 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A

KM2604 | Bus Terminal module, 4-channel relay output, 230 V AC, 16 A

The KM2604 terminal module combines four pluggable power relays in one fieldbus module. The high switching capacity of 16 A at 230 V AC enables direct mains connection of consumers with high current consumption. The relays are positioned at the top and can therefore be exchanged easily.

Product status:

regular delivery

Product information

Technical dataKM2604
Number of outputs4 x change-over
Nominal voltage230 V AC (max. switching voltage 250 V AC/30 V DC)
Nominal switching current16 A
Load typeohmic, inductive, lamp load
Max. output current16 A
Operation
Switching current16 A AC/12 A DC at 30 V DC
Minimum permitted load5 mA at 10 V
Lamp test, electronic ballastmax. 25 A starting current
Electrical isolation1.5 kV (K-bus/field potential); 2.5 kV rated surge voltage, overvoltage category III
Current consumption power contacts
Current consumption K-bustyp. 15 mA
Current consumption 24 V DC50 mA for each active relay
Bit width in the process image4 outputs
Operating cycles mech. (min.)5 x 106
Operating cycles electr. (min.)1 x 106 (1 A/250 V AC)
Configurationno address or configuration setting
Dimensions (W x H x D)99 mm x 100 mm x 62 mm
Weightapprox. 250 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use