Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2889 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

Image similar, may contain optional accessories
KL2889 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

KL2889 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

Signal
1…8
Signal
9…16
Power contact
+24 V DC
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
Output 16
KL2889 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

KL2889 | Bus Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

The KL2889 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation. The KL2889 is protected against polarity reversal and processes load currents with outputs protected against overload and short-circuit. The Bus Terminal contains 16 channels, whose signal states are displayed by LEDs. The terminal is particularly suitable for space-saving use in control cabinets. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the KL2889. The power contacts are looped through.

The outputs are fed via the 0 V power contact in the KL2889. The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.

The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.

Product status:

regular delivery

Product information

Technical dataKL2889
Connection technology1-wire
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit current< 7 A
Breaking energy< 100 mJ/channel
Reverse voltage protectionyes
Electrical isolation500 V (K-bus/field potential)
Current consumption power contactstyp. 35 mA + load
Current consumption K-bustyp. 45 mA
Bit width in the process image16 outputs
Configurationno address or configuration setting
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable (see documentation)
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use