Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL2701 | Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A

Image similar, may contain optional accessories
KL2701 | Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A

KL2701 | Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A

Signal 1
Power contact
230 V AC
Power contact N
Power contact PE
Output 1
230 V
N
PE
KL2701 | Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A

KL2701 | Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A

The KL2701 output terminal uses an electronic load relay to switch a mains voltage of up to 230 V AC/DC with an output current of 3 A. The switching element is a high-power MOSFET, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The KL2701 terminal has one independent output. Its signal state is indicated by means of a light emitting diode.

Product status:

regular delivery

Product information

Technical dataKL2701
Connection technology2-/3-/4-wire
Number of outputs1 x make contact
Nominal voltage0…230 V AC/DC
Load typeohmic, inductive
Max. output current3 A steady load
Surge voltage protectionfrom 400 V AC
Peak current5 A (20 s), 50 A (100 ms)
Switching currentpeak current: 5 A (20 s), 50 A (100 ms)
Recommended fuse≤ 10 A fast fuse
Contact resistance0.1 Ω typ.
Switch-off time2…4 ms
Residual voltage(100 mΩ)
Electrical isolation500 V (K-bus/field voltage), 2500 V AC (1 min.)
Leakage current (OFF state)<< 1 mA
Switching speedtyp. 1.65 ms, 5 ms max.
Current consumption power contactsonly leakage and load current
Current consumption K-bustyp. 65 mA
Bit width in the process image2 outputs
Configurationno address or configuration setting
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL2701Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A
KS2701Bus Terminal, 1-channel solid-state relay output, 0…230 V AC/DC, 3 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use