Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3xxx | Bus Terminals, analog input

The KL3xxx and KM3xxx Bus Terminals process a wide range of analog signals. On the one hand, the standard signals typically encountered in the automation industry, such as 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA, are supported and pre-processed. On the other, measured variables such as resistance, pressure or temperature. The product portfolio additionally includes analog Bus Terminals for the connection and evaluation of special sensors such as strain gauges, thermocouples and resistance thermometers. Special analog Bus Terminals are also available for measurement tasks in energy and power measurement.

Due to a comprehensive selection of analog Bus Terminals with different numbers of channels, resolutions and measuring accuracies, the right product is available for every application, from simple industrial applications to precise measurement technology.

Advantages:

  • robust measurement of analog signals with long-term availability
  • fine scalability of channel density and functional scope
  • universally applicable from mechanical engineering to building control
Your selection:
    • KL3001 | Bus Terminal, 1-channel analog input, voltage, ±10 V, 12 bit, differential

      KL3001 | Bus Terminal, 1-channel analog input, voltage, ±10 V, 12 bit, differential

      Signal (analog):
      ±10 V
      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL3002 | Bus Terminal, 2-channel analog input, voltage, ±10 V, 12 bit, differential

      KL3002 | Bus Terminal, 2-channel analog input, voltage, ±10 V, 12 bit, differential

      Signal (analog):
      ±10 V
      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL3011 | Bus Terminal, 1-channel analog input, current, 0…20 mA, 12 bit, differential

      KL3011 | Bus Terminal, 1-channel analog input, current, 0…20 mA, 12 bit, differential

      Signal (analog):
      0…20 mA
      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL3012 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, differential

      KL3012 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, differential

      Signal (analog):
      0…20 mA
      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL3021 | Bus Terminal, 1-channel analog input, current, 4…20 mA, 12 bit, differential

      KL3021 | Bus Terminal, 1-channel analog input, current, 4…20 mA, 12 bit, differential

      Signal (analog):
      4…20 mA
      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL3022 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, differential

      KL3022 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, differential

      Signal (analog):
      4…20 mA
      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL3041 | Bus Terminal, 1-channel analog input, current, 0…20 mA, 12 bit, single-ended

      KL3041 | Bus Terminal, 1-channel analog input, current, 0…20 mA, 12 bit, single-ended

      Signal (analog):
      0…20 mA
      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL3042 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, single-ended

      KL3042 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 12 bit, single-ended

      Signal (analog):
      0…20 mA
      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL3044 | Bus Terminal, 4-channel analog input, current, 0…20 mA, 12 bit, single-ended

      KL3044 | Bus Terminal, 4-channel analog input, current, 0…20 mA, 12 bit, single-ended

      Signal (analog):
      0…20 mA
      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL3051 | Bus Terminal, 1-channel analog input, current, 4…20 mA, 12 bit, single-ended

      KL3051 | Bus Terminal, 1-channel analog input, current, 4…20 mA, 12 bit, single-ended

      Signal (analog):
      4…20 mA
      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL3052 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended

      KL3052 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 12 bit, single-ended

      Signal (analog):
      4…20 mA
      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

      KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

      Signal (analog):
      4…20 mA
      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

      KL3061 | Bus Terminal, 1-channel analog input, voltage, 0…10 V, 12 bit, single-ended

      Signal (analog):
      0…10 V
      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

      KL3062 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 12 bit, single-ended

      Signal (analog):
      0…10 V
      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

      KL3064 | Bus Terminal, 4-channel analog input, voltage, 0…10 V, 12 bit, single-ended, with shield connector

      Signal (analog):
      0…10 V
      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL3102 | Bus Terminal, 2-channel analog input, voltage, ±10 V, 16 bit, differential

      KL3102 | Bus Terminal, 2-channel analog input, voltage, ±10 V, 16 bit, differential

      Signal (analog):
      ±10 V
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3112 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 16 bit, differential

      KL3112 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 16 bit, differential

      Signal (analog):
      0…20 mA
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

      KL3122 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential

      Signal (analog):
      4…20 mA
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3132 | Bus Terminal, 2-channel analog input, voltage, ±10 V, 16 bit, differential, high-precision

      KL3132 | Bus Terminal, 2-channel analog input, voltage, ±10 V, 16 bit, differential, high-precision

      Signal (analog):
      ±10 V
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3142 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 16 bit, differential, high-precision

      KL3142 | Bus Terminal, 2-channel analog input, current, 0…20 mA, 16 bit, differential, high-precision

      Signal (analog):
      0…20 mA
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3152 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential, high-precision

      KL3152 | Bus Terminal, 2-channel analog input, current, 4…20 mA, 16 bit, differential, high-precision

      Signal (analog):
      4…20 mA
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3162 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 16 bit, differential, high-precision

      KL3162 | Bus Terminal, 2-channel analog input, voltage, 0…10 V, 16 bit, differential, high-precision

      Signal (analog):
      0…10 V
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

      KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

      Signal (analog):
      0…2 V
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3182 | Bus Terminal, 2-channel analog input, voltage, ±2 V, 16 bit, differential, high-precision

      KL3182 | Bus Terminal, 2-channel analog input, voltage, ±2 V, 16 bit, differential, high-precision

      Signal (analog):
      ±2 V
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL3201 | Bus Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit

      KL3201 | Bus Terminal, 1-channel analog input, temperature, RTD (Pt100), 16 bit

      Signal (analog):
      Resistance thermometer (RTD)
      Channels:
      1
      Signal resolution (analog):
      16 bit