Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3468 | Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

Image similar, may contain optional accessories
KL3468 | Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

KL3468 | Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

Run 1
Run 3
Run 5
Run 7
Run 2
Run 4
Run 6
Run 8
Power contact
+24 V DC
Power contact 0 V
Input 1
Input 3
Input 5
Input 7
Input 2
Input 4
Input 6
Input 8
KL3468 | Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

KL3468 | Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended

The analog input terminal KL3464 processes signals in the range between 0 and 10 V. The voltage is digitized to a resolution of 12 bits and is transmitted, electrically isolated, to the higher-level automation device. The KL3468 combines eight channels in one housing and is particularly suitable for space saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel sensor technology with minimum space requirements. The power contacts are connected through. The reference ground for all inputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL3468
Number of inputs8
Power supplyvia the K-bus
Signal voltage0…10 V
Technologysingle-ended
Internal resistance> 130 kΩ
Common-mode voltage UCM
Conversion time~ 4 ms
Resolution12 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts
Current consumption K-bustyp. 140 mA
Bit width in the process imageinput: 8 x 16 bit data (8 x 8 bit control/status optional)
Configurationno address or configuration setting
Special featureshigh packing density
Weightapprox. 75 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3468Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended
KS3468Bus Terminal, 8-channel analog input, voltage, 0…10 V, 12 bit, single-ended, pluggable wiring

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use