Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3454 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

Image similar, may contain optional accessories
KL3454 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

KL3454 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

Run 1
Error 1
Run 3
Error 3
Run 2
Error 2
Run 4
Error 4
Power contact
+24 V DC
Power contact 0 V
Input 1
+24 V DC
Input 3
+24 V DC
Input 2
+24 V DC
Input 4
+24 V DC
KL3454 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

KL3454 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

The KL3454 analog input terminal processes signals in the range between 4 and 20 mA. The current is digitized to a resolution of 12 bits and is transmitted, in an electrically isolated form, to the higher-level automation device. In the KL3454, the four inputs are 2-wire versions and have a common ground potential. The 24 V power contact is connected to the terminal, in order to enable the connection of 2-wire sensors without external supply. The power contacts are connected through. The reference ground for all inputs is the 0 V power contact. Overload is detected. The terminal status is relayed to the controller via the K-bus. The run LEDs indicate the data exchange with the Bus Coupler, the error LEDs overload or wire breakage.

Product status:

regular delivery

Product information

Technical dataKL3454
Number of inputs4
Power supplyvia the K-bus
Signal current4…20 mA
Technologysingle-ended
Internal resistance< 85 Ω
Common-mode voltage UCM
Conversion time~ 2 ms
Resolution12 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Surge voltage resistance30 V DC
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contactsload only
Current consumption K-bustyp. 85 mA
Bit width in the process imageinput: 4 x 16 bit data (4 x 8 bit control/status optional)
Configurationno address or configuration setting
Special features
Weightapprox. 55 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3454Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended
KS3454Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended, pluggable wiring
KL3454-0050Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use