Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3681 | Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit

Image similar, may contain optional accessories
KL3681 | Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit

KL3681 | Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit

Run
Voltage
Term. error
Current
V
COM
10 A
Shield
V
COM
1 A
Shield
KL3681 | Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit

KL3681 | Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit

The KL3681 Bus Terminal enables measurement of currents and voltages in a wide input range. The measuring ranges are switched automatically, as usual in advanced digital multimeters. For current measurements, two current paths are available, one of which is a high-current path for up to 10 A. The current and the voltage measurement facility can be used for DC and AC. The alternating parameters are output as true RMS values. The measurement readings can be read and processed with commercially available fieldbuses. At the same time, the KL3681 enables the measuring type and range to be set via the bus.

Excellent interference immunity is achieved through the fully electrically isolated design of the electronic measuring system and the dual-slope conversion system. High precision and simple, high-impedance measurement from 300 mV to 300 V allow the Bus Terminal to be used like a modern digital multimeter.

In measuring applications in particular, the voltage to be expected is often not yet known during the planning phase. Automatic adjustment of the measurement range simplifies use and reduces stock levels. The selected measuring type and overload are indicated by LEDs.

Product status:

regular delivery

Product information

Technical dataKL3681
Number of inputs1 voltage or 1 current (10 A/1 A)
Technologydigital multimeter with automatic range selection
Internal resistance3 mΩ/0.2 Ω/12.5 MΩ
Measured valuescurrent, voltage
Measuring voltage300 mV, 3 V, 30 V, 300 V
Measuring current100 mA, 1 A and 10 A via high current path
Resolution18 bit + sign in each measurement range
Measurement error/uncertainty0.01% DC voltage measurement at 25°C
Measuring procedureDC with arithmetic averaging, AC with true RMS value calculation
Update time0.5 s, 1 s for measuring range selection
Electrical isolation1500 V (K-bus/field potential)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 100 mA
Bit width in the process image32 bit data, 8 bit control/status
Special featuresautomatic or manual range selection, 1.25 A fuse installed + spare fuse, filter deactivatable
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3681Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit
KS3681Bus Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use