Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3204 | Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

Image similar, may contain optional accessories
KL3204 | Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

KL3204 | Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

Error 1
Error 3
Error 2
Error 4
+R1
-R1
+R3
-R3
+R2
-R2
+R4
-R4
KL3204 | Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

KL3204 | Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

The KL3204 analog input terminal allows resistance sensors to be connected directly. The Bus Terminal’s circuitry can operate the sensors using 2-wire connection techniques. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminals standard settings are: resolution 0.1°C in the temperature range of Pt100 sensors. The error LEDs indicate sensor faults (e.g. a broken wire). The KL3204 version combines four channels in one housing.

Product status:

regular delivery

Product information

Technical dataKL3204
Number of inputs4
Power supplyvia the K-bus
Technology2-wire
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1.2/5 kΩ)
Measuring range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors)
Connection method2-wire
Conversion time~ 250 ms
Measuring currenttyp. 0.5 mA
Resolution0.1°C per digit
Measurement error/uncertainty< ±1°C
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 60 mA
Bit width in the process imageinput: 4 x 16 bit data (4 x 8 bit control/status optional)
Configurationno address setting, configuration via Bus Coupler or controller
Special featuresopen-circuit recognition
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3204Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit
KS3204Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, pluggable wiring
KL3204-0014Bus Terminal, 4-channel analog input, temperature, RTD (Pt1000), 16 bit
KL3204-0020Bus Terminal, 4-channel analog input, temperature, RTD (0…1.2 kΩ), 16 bit
KL3204-0021Bus Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, Siemens S5 format
KL3204-0025Bus Terminal, 4-channel analog input, temperature, RTD (Ni1000), 16 bit
KL3204-0029Bus Terminal, 4-channel analog input, temperature, RTD (Ni1000), per Landis&Staefa, 16 bit
KL3204-0030Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use