Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

Image similar, may contain optional accessories
KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

Power (K-bus)
Run 1
Error 1
Run (K-bus)
Run 2
Error 2
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
Ground
Shield
+Input 2
-Input 2
Ground
Shield
KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

KL3172 | Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision

The KL3172 analog input terminal processes signals in the range of 0 to 2 V. The voltage is digitized to a resolution of 16 bits and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the Bus Terminal have differential inputs and a common, internal ground potential. With the high measurement accuracy of ±0.05% (relative to full scale value), the terminal is optimized for high-precision control processes, such as dosing, filling, or quality assurance. The Bus Terminal has two channels within a housing. LEDs indicate data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL3172
Number of inputs2
Power supplyvia the K-bus
Signal voltage0…2 V
Technologydifferential input
Internal resistance> 70 kΩ
Common-mode voltage UCMmax. 10 V
Conversion time140 ms, configurable
Filter50 Hz, configurable
Resolution16 bit
Measurement error/uncertainty< ±0.05% (relative to full scale value)
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts
Current consumption K-bustyp. 85 mA
Bit width in the process imageinput: 2 x 16 bit data (2 x 8 bit control/status optional)
Special featuresincreased measuring accuracy
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3172Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision
KS3172Bus Terminal, 2-channel analog input, voltage, 0…2 V, 16 bit, differential, high-precision, pluggable wiring
KL3172-0500Bus Terminal, 2-channel analog input, voltage, 0…500 mV, 16 bit, differential, high-precision

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use