Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

Image similar, may contain optional accessories
KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

Error 1
Error 3
Error 2
Error 4
+Input 1
Ground
+Input 3
Ground
+Input 2
Ground
+Input 4
Ground
KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

KL3054 | Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended

The job of the KL3054 analog input terminal is to transmit analog measurement signals with electrical isolation to the automation device. The input electronics is independent of the supply voltage of the power contacts. The ground connection is the reference potential for the inputs. The error LEDs indicate an overload condition and a broken wire. The KL3054 combines four channels in one housing.

Product status:

regular delivery

Product information

Technical dataKL3054
Number of inputs4
Signal current4…20 mA
Technologysingle-ended
Internal resistance80 Ω + diode voltage 0.7 V
Common-mode voltage UCM
Conversion time~ 4 ms
Resolution12 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Surge voltage resistancemax. 35 V
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 75 mA
Bit width in the process imageinput: 4 x 16 bit data (4 x 8 bit control/status optional)
Configurationno address or configuration setting
Special featuresfor 2-wire sensors
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL, cFMus
Pluggable wiringfor all KSxxxx Bus Terminals
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL3054Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended
KS3054Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended, pluggable wiring
KL3054-0050Bus Terminal, 4-channel analog input, current, 4…20 mA, 12 bit, single-ended, Siemens S7 format

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use