![KL3311 | Bus Terminal, 1-channel analog input, temperature, thermocouple, 16 bit](https://multimedia.beckhoff.com/media/kl3311__web_preview.png)
The KL3311 analog input terminal allows thermocouples to be connected directly. The Bus Terminal’s circuitry can operate thermocouple sensors using the 2-wire technique. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through an internal temperature measurement at the terminals. The KL3311 can also be used for mV measurement.
Product status:
regular delivery
Product information
Technical data | KL3311 |
---|---|
Number of inputs | 1 |
Power supply | via the K-bus |
Technology | 2-wire |
Thermocouple sensor types | types J, K, L, B, E, N, R, S, T, U (default setting type K), mV measurement |
Measuring range | in the range defined in each case for the sensor (default setting: type K; -100…+1370°C);
mV measurement: ±30 mV…±120 mV |
Connection method | 2-wire |
Conversion time | ~ 200 ms |
Wiring fail indication | yes |
Resolution | 0.1°C per digit |
Measurement error/uncertainty | < ±0.5% (relative to full scale value) |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – (no power contacts) |
Current consumption K-bus | typ. 65 mA |
Bit width in the process image | input: 1 x 16 bit data (1 x 8 bit control/status optional) |
Configuration | no address setting, configuration via Bus Coupler or controller |
Special features | electrically isolated |
Weight | approx. 70 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use